IESNA:LM-63-2002
[TEST]P1641187
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-49)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-730-U-RW
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 70CRI 3000K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC WITH HOUSE SIDE SHIELD
[LAMP] (16) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4675.0
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 67 75 85 90 95 105 115 125 135 145 155 165 175 180 
473.4 463.6 461.0 466.5 474.0 481.2 492.6 517.6 544.7 574.9 613.7 658.3 715.9 778.7 850.7 
921.3 997.8 1068.1 1124.1 1173.3 1211.1 1208.1 1148.6 1061.6 906.0 658.3 394.2 199.6 123.7 99.3 82.4 
66.1 43.0 23.1 7.2 1.3 0.0 
473.4 464.2 461.6 467.8 475.6 483.1 494.2 519.6 546.6 578.5 617.9 661.5 718.8 780.0 850.7 
923.3 1002.1 1075.0 1131.3 1180.8 1214.6 1213.0 1153.4 1072.4 920.3 668.7 418.0 210.3 126.6 99.9 82.7 
64.5 42.3 21.8 7.2 1.3 0.0 
473.4 465.2 463.3 470.1 480.2 490.6 504.3 532.6 563.9 595.1 634.2 681.7 736.4 797.9 873.8 
944.8 1023.5 1100.1 1162.6 1215.6 1253.7 1261.2 1210.7 1129.4 986.1 756.3 488.3 238.0 134.5 101.2 83.0 
65.8 44.9 27.3 7.5 1.3 0.0 
473.4 467.2 465.9 473.7 487.0 503.0 520.2 549.9 586.0 620.8 661.5 708.7 763.1 823.7 894.6 
969.5 1051.2 1128.4 1202.0 1257.3 1299.3 1323.1 1300.9 1226.7 1112.4 922.0 652.1 353.6 174.5 108.7 85.3 
66.7 45.9 26.4 8.8 1.3 0.0 
473.4 469.1 468.8 478.2 493.9 515.4 539.1 569.7 610.1 650.5 690.5 735.8 786.5 844.5 911.2 
984.2 1065.2 1143.7 1226.4 1296.0 1344.2 1383.3 1405.1 1376.4 1284.6 1148.6 926.5 623.1 311.2 149.4 93.1 
68.7 47.9 27.3 10.7 1.3 0.0 
473.4 472.1 473.7 484.4 503.3 528.1 556.7 588.3 629.0 673.6 714.9 756.3 800.9 858.2 915.1 
983.5 1063.3 1142.4 1224.1 1299.9 1366.0 1419.1 1457.8 1488.8 1478.3 1404.1 1264.1 1046.0 687.2 321.3 131.2 
73.3 50.8 29.6 10.4 1.6 0.0 
473.4 475.0 479.9 492.9 514.1 540.7 572.3 603.9 641.0 679.8 718.5 760.2 805.8 851.3 902.1 
959.7 1026.8 1104.3 1185.7 1264.8 1335.4 1397.9 1455.6 1497.9 1543.1 1581.2 1560.4 1455.9 1190.6 752.7 
366.3 126.3 67.4 39.7 17.3 3.6 0.0 
473.4 474.7 482.5 497.4 520.9 549.2 578.2 608.8 636.5 666.1 697.3 734.1 769.9 809.7 854.6 
907.6 968.9 1039.2 1112.1 1185.7 1259.6 1329.2 1395.7 1456.2 1507.3 1560.1 1629.1 1672.1 1560.1 1221.8 
839.6 448.0 152.0 55.7 27.3 5.5 0.0 
473.4 476.0 484.4 500.4 522.8 549.9 580.8 608.8 634.8 661.5 694.7 725.3 763.1 799.6 842.9 
894.3 955.2 1025.8 1095.8 1168.4 1238.7 1309.1 1381.0 1440.9 1497.9 1552.9 1621.6 1681.2 1604.7 1302.2 
933.7 543.4 184.6 62.5 30.3 7.5 0.0 
473.4 476.9 488.0 506.9 531.3 561.3 588.9 615.6 636.8 657.0 678.8 703.2 729.2 761.5 801.5 
849.4 902.1 965.9 1033.0 1104.9 1175.9 1240.7 1306.8 1371.6 1431.8 1485.8 1541.5 1589.0 1581.5 1477.0 
1255.3 824.0 299.8 90.5 38.7 13.3 0.0 
473.4 477.9 491.3 512.4 541.7 573.0 603.6 627.7 645.3 658.9 672.9 689.5 708.1 732.5 765.4 
809.3 863.0 926.9 990.0 1056.4 1121.2 1187.3 1256.0 1324.0 1385.6 1441.2 1488.8 1505.7 1461.7 1398.9 
1297.0 1003.0 319.0 76.5 28.6 10.1 0.0 
473.4 479.9 494.2 516.7 545.3 577.2 612.7 637.4 655.0 667.7 679.8 691.2 708.7 730.9 760.8 
802.2 854.9 917.4 978.6 1042.4 1107.9 1173.0 1247.9 1316.2 1377.4 1433.7 1478.3 1491.0 1443.5 1381.7 
1280.1 1043.4 343.1 56.0 22.1 8.5 0.0 
473.4 476.9 490.9 513.1 541.7 574.3 606.2 631.9 649.2 661.5 673.9 683.7 699.9 722.7 750.7 
787.5 842.9 905.4 967.6 1033.3 1097.4 1160.6 1234.8 1305.2 1368.0 1423.7 1469.2 1487.5 1443.2 1380.7 
1277.5 1021.6 343.1 77.2 29.0 10.4 0.0 
473.4 478.6 491.3 512.1 538.5 566.1 593.8 617.3 632.6 644.6 658.9 676.8 699.0 723.4 756.3 
798.9 847.4 903.7 969.8 1035.3 1100.4 1168.1 1226.7 1289.9 1354.6 1411.3 1465.7 1506.7 1498.2 1424.3 
1310.4 969.8 398.8 109.7 42.3 15.0 0.0 
473.4 479.5 490.3 507.5 527.7 550.5 573.6 597.7 618.2 637.4 661.5 691.2 719.8 754.6 794.7 
839.3 892.0 951.3 1018.3 1086.7 1154.4 1219.2 1281.4 1344.5 1401.2 1451.0 1496.9 1559.7 1574.1 1357.9 
1033.0 638.4 243.5 69.7 32.6 7.8 0.0 
473.4 479.2 487.0 498.4 512.8 532.6 556.7 584.4 614.0 643.3 677.2 713.3 755.0 795.3 835.7 
880.6 934.7 993.9 1066.2 1139.4 1211.4 1278.1 1339.7 1387.5 1420.7 1448.4 1492.7 1493.6 1358.2 1007.3 
566.5 197.6 87.2 47.2 21.8 4.6 0.0 
473.4 478.6 482.8 488.7 499.7 517.3 544.3 573.6 604.9 641.7 682.0 722.4 762.8 801.8 847.7 
898.5 956.2 1026.5 1101.7 1174.9 1244.9 1304.8 1350.7 1379.4 1402.5 1406.1 1336.1 1195.4 913.2 499.7 
188.2 92.5 57.0 35.5 14.3 2.6 0.0 
473.4 475.3 475.6 477.3 484.8 502.0 525.8 551.8 579.5 616.9 655.3 694.1 731.5 775.1 826.3 
881.9 945.7 1016.4 1091.6 1162.2 1225.4 1268.7 1301.2 1326.3 1306.1 1214.3 1071.4 840.3 495.8 208.7 110.7 
73.3 51.8 31.9 15.3 1.6 0.0 
473.4 474.7 472.1 470.8 475.3 490.3 509.8 529.0 553.1 587.0 620.5 654.7 692.1 738.4 795.7 
859.1 923.3 995.9 1067.5 1132.9 1182.1 1216.3 1240.0 1233.5 1156.4 1037.9 843.8 559.6 252.3 135.1 92.8 
72.9 54.4 33.9 16.9 1.6 0.0 
473.4 473.0 469.1 465.9 468.1 479.9 493.2 506.6 527.1 556.0 585.3 616.6 654.4 700.6 758.9 
822.7 887.1 958.4 1026.8 1085.4 1129.7 1165.5 1179.8 1145.0 1059.0 907.6 663.2 356.2 179.1 112.0 87.9 
70.0 51.4 35.5 15.0 1.3 0.0 
473.4 470.4 465.9 461.6 462.9 472.1 482.8 491.3 508.2 533.6 559.0 589.6 627.0 673.2 730.9 
794.4 857.5 924.6 987.7 1043.7 1089.0 1125.1 1133.9 1086.1 997.5 841.6 588.6 285.5 158.9 106.5 86.9 
69.7 49.5 28.3 13.0 1.3 0.0 
473.4 469.8 465.5 461.0 462.0 471.1 480.5 488.0 504.0 528.4 552.8 584.7 620.8 664.8 721.4 
785.6 847.4 914.8 979.9 1034.3 1080.8 1116.0 1128.4 1078.2 993.9 835.7 586.3 281.3 156.3 106.5 86.9 
69.7 49.2 28.3 12.7 1.3 0.0 
